IESNA:LM-63-2002
[TEST]P1442025
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-34)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-C1-835-X-U-A-GM
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0966211
[_PF]0.984128
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]456
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 10.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
8.5 13.6 17.9 19.6 18.8 17.1 17.9 22.2 25.6 30.7
37.5 46.1 50.3 55.4 60.6 65.7 69.1 74.2 86.2 93.8
104.1 107.5 109.2 108.3 104.9 101.5 97.2 88.7 76.8 63.1
50.3 36.7 24.7 14.5 9.4 6 4.3 0
8.5 14.5 17.1 17.9 18.8 17.1 18.8 22.2 25.6 29.9
39.2 46.1 51.2 56.3 61.4 66.5 71.7 76.8 87.9 93.8
104.1 110 111.7 110.9 105.8 103.2 98.9 88.7 75.9 63.1
48.6 34.1 22.2 13.6 8.5 5.1 4.3 0
8.5 12.8 15.4 17.9 18.8 19.6 21.3 22.2 24.7 31.6
34.1 38.4 44.4 48.6 55.4 60.6 65.7 73.4 87 96.4
110 116.9 118.6 116 109.2 106.6 101.5 89.6 78.5 66.5
54.6 43.5 30.7 19.6 10.2 5.1 3.4 0
8.5 12.8 12.8 15.4 17.1 18.8 21.3 22.2 24.7 28.1
29.9 34.1 37.5 41.8 46.1 52 57.2 64.8 81 91.3
109.2 120.3 124.5 123.7 122.8 122.8 122 117.7 110.9 100.7
85.3 69.1 48.6 28.1 11.1 4.3 3.4 0
8.5 11.9 11.9 13.6 16.2 16.2 19.6 22.2 24.7 26.4
28.1 30.7 34.1 37.5 43.5 48.6 56.3 65.7 83.6 100.7
125.4 145.9 157.8 159.5 160.4 160.4 157.8 147.6 136.5 123.7
107.5 87.9 64 38.4 13.6 5.1 3.4 0
8.5 11.1 10.2 13.6 15.4 15.4 16.2 18.8 19.6 21.3
23 25.6 30.7 35.8 43.5 52 63.1 79.3 112.6 147.6
189.4 218.4 238 244.8 244 242.3 236.3 218.4 197.9 173.2
146.7 116 83.6 52 23 5.1 3.4 0
8.5 10.2 9.4 13.6 13.6 13.6 14.5 14.5 16.2 17.9
19.6 23.9 28.1 35.8 44.4 55.4 70.8 97.2 148.4 194.5
245.7 291.7 319.9 319.9 319.9 321.6 319.9 302 275.5 249.1
215 174 129.7 81.9 36.7 5.1 4.3 0
8.5 9.4 8.5 11.9 12.8 11.1 12.8 13.6 14.5 17.1
18.8 23 27.3 35 43.5 56.3 73.4 102.4 155.2 204.7
258.5 304.5 326.7 327.6 331 333.5 331 310.5 280.6 255
218.4 178.3 132.2 85.3 38.4 6.8 4.3 0
8.5 9.4 8.5 11.1 11.9 11.1 12.8 12.8 14.5 17.1
18.8 22.2 27.3 34.1 42.6 54.6 71.7 99.8 150.1 199.6
254.2 301.1 323.3 324.1 328.4 329.3 326.7 302.8 275.5 249.9
215 172.3 126.2 79.3 33.3 6 4.3 0
8.5 8.5 8.5 10.2 11.1 11.1 11.9 12.8 14.5 16.2
19.6 23 28.1 33.3 40.1 50.3 64 86.2 122.8 158.7
202.2 232.9 255 261.9 260.2 257.6 251.6 234.6 212.4 186
157.8 123.7 88.7 55.4 21.3 5.1 3.4 0
8.5 8.5 7.7 10.2 11.9 10.2 11.1 12.8 13.6 15.4
17.9 22.2 26.4 30.7 36.7 44.4 52.9 68.2 93 117.7
145.9 167.2 177.4 180.8 183.4 182.5 177.4 164.6 151 137.3
117.7 95.5 69.9 42.6 17.1 4.3 3.4 0
8.5 7.7 7.7 10.2 11.1 11.1 11.9 13.6 13.6 15.4
17.9 21.3 27.3 32.4 38.4 45.2 52.9 67.4 88.7 109.2
135.6 154.4 161.2 165.5 170.6 170.6 168 159.5 148.4 132.2
111.7 87 60.6 34.1 11.1 3.4 2.6 0
8.5 7.7 7.7 10.2 11.1 11.1 11.9 13.6 14.5 15.4
17.9 23 26.4 32.4 39.2 46.1 54.6 68.2 87 104.1
123.7 136.5 142.5 145 147.6 146.7 144.2 137.3 128 115.2
98.1 78.5 55.4 31.6 11.1 4.3 2.6 0
8.5 7.7 8.5 10.2 11.1 11.9 12.8 14.5 17.1 17.9
21.3 26.4 30.7 35.8 40.9 46.9 54.6 66.5 83.6 98.9
113.4 121.1 123.7 120.3 115.2 112.6 107.5 99.8 89.6 78.5
66.5 52.9 36.7 20.5 9.4 4.3 3.4 0
8.5 7.7 8.5 11.1 11.9 11.9 12.8 14.5 17.1 21.3
25.6 31.6 35 39.2 43.5 49.5 54.6 63.1 75.9 87.9
99.8 108.3 111.7 110.9 107.5 105.8 102.4 93 81.9 69.9
56.3 42.6 29.9 17.9 9.4 5.1 3.4 0
8.5 7.7 9.4 11.9 13.6 12.8 15.4 17.1 19.6 23
26.4 29 33.3 37.5 40.9 45.2 50.3 57.2 68.2 78.5
87.9 93.8 96.4 94.7 92.1 91.3 87.9 80.2 70.8 61.4
50.3 38.4 27.3 17.1 9.4 5.1 3.4 0
8.5 8.5 9.4 11.1 13.6 15.4 17.1 18.8 20.5 23
24.7 27.3 29.9 33.3 35.8 40.1 44.4 50.3 59.7 69.1
78.5 82.7 83.6 81.9 79.3 77.6 75.1 68.2 61.4 53.7
45.2 36.7 27.3 17.9 9.4 4.3 3.4 0
8.5 7.7 9.4 10.2 12.8 14.5 16.2 19.6 22.2 23.9
25.6 26.4 29 31.6 34.1 37.5 41.8 48.6 57.2 65.7
73.4 77.6 78.5 75.9 74.2 72.5 70.8 65.7 59.7 52.9
46.1 36.7 27.3 17.9 8.5 4.3 3.4 0
8.5 8.5 9.4 11.1 12.8 15.4 16.2 17.1 19.6 20.5
22.2 23.9 25.6 27.3 29.9 32.4 35.8 43.5 52 62.3
70.8 75.9 76.8 75.9 74.2 73.4 71.7 66.5 59.7 53.7
45.2 36.7 26.4 16.2 7.7 4.3 3.4 0
8.5 8.5 8.5 11.1 12.8 14.5 15.4 16.2 17.1 17.9
18.8 19.6 20.5 22.2 23.9 26.4 30.7 37.5 46.1 55.4
63.1 68.2 69.9 69.9 69.1 68.2 66.5 62.3 57.2 50.3
43.5 35 26.4 17.1 9.4 5.1 3.4 0
8.5 8.5 8.5 10.2 11.1 12.8 12.8 13.6 15.4 16.2
16.2 17.9 17.9 18.8 20.5 23 28.1 34.1 42.6 51.2
58.9 63.1 64.8 64.8 64 63.1 61.4 57.2 52 46.9
40.1 33.3 24.7 17.1 10.2 6 4.3 0
8.5 8.5 7.7 10.2 11.1 12.8 12.8 13.6 15.4 16.2
16.2 17.1 17.9 18.8 20.5 23.9 29 36.7 45.2 53.7
58.9 62.3 64 64 63.1 61.4 60.6 56.3 51.2 45.2
38.4 31.6 23 15.4 8.5 5.1 4.3 0
